IESNA:LM-63-2002
[TEST]P1505122
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-104)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-BLAK-PS (3500K_L24_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19299
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
13065.6 13023.3 12997.5 12921.9 12792.4 12660.4 12515.9 12318.2 12104.8 11875.6
11622.4 11291.9 10866.7 9969.9 8853.8 7635.6 6302.8 5027.3 3869.7 2847.5
1882.5 1023.9 478.3 308.1 186 92.2 49 33.2 29.9 27.4
24.9 22.4 18.3 14.1 10 5 0
